IESNA:LM-63-2002
[TEST]P950762
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-840-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21597
TILT=NONE
130 -1 1 37 73 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2969.8 3193.7 3434.2 3675.7 3860.9 3974.3 4043.3 4082 4124.7 4174.3
4238.1 4324.7 4441.6 4579.4 4747 5029 5455.2 6020.5 6718.5 7591.4
8735.5 10048.9 11447.2 12719 13487.6 13097.3 12316.1 11269.4 10011.9 8513.3
6617.6 4728.2 3094.6 1798.8 791.4 245 0
2969.8 3205.8 3476.4 3744.6 3942.3 4062.5 4119.4 4133.4 4142.6 4150.8
4164.1 4192.3 4244.1 4309 4416 4639.7 5031.9 5600.4 6341.1 7224.3
8282.1 9499.9 10904.7 12423.6 13946.4 14351 13492.8 12388.5 11229.1 9910.1
8063.3 6077.7 4229.9 2575 1203.4 383.5 0
2969.8 3218 3518.8 3813.3 4023.7 4150.6 4195.4 4184.8 4160.6 4127.4
4090 4059.8 4046.7 4038.7 4085.2 4250.4 4608.5 5180.4 5963.7 6857.1
7828.8 8950.9 10362.3 12128.1 14405.3 15604.6 14669.4 13507.6 12446.4 11307
9509 7427.3 5365.2 3351.3 1615.4 521.9 0
2969.8 3235.2 3560.8 3875.2 4096.3 4216.3 4236.5 4185.6 4106.5 4015.2
3919.7 3834.3 3769.1 3724.6 3757.9 3953 4387.3 5052.9 5907.5 6845.7
7830.7 8895.4 10145.9 11694 13866.3 15543.9 14902.2 13616.7 12495.2 11342.1
9638.8 7613 5596.1 3609.2 1834.7 644.3 0
2969.8 3252.4 3602.8 3937.1 4168.9 4281.7 4277.8 4186.3 4052.4 3903.1
3749.5 3608.9 3491.5 3410.6 3430.7 3655.6 4166.1 4925.5 5851.2 6834.4
7832.6 8839.8 9929.5 11260.1 13327.3 15483 15134.9 13725.8 12544 11377.1
9768.6 7798.8 5827 3867.2 2054.1 766.7 0
2969.8 3262.6 3625.6 3974.3 4212.8 4313.6 4278.9 4140.1 3950.5 3753.2
3567.5 3407.1 3281.3 3213.1 3293.5 3646.7 4322.2 5266 6396.8 7621.4
8846.9 10051.3 11277.8 12621.5 14615.7 16663.3 16634.8 15288.6 13941.6 12470.5
10619.3 8445.5 6315.4 4203.4 2330.3 904.8 0
2969.8 3272.9 3648.4 4011.6 4256.6 4345.5 4280.1 4094 3848.6 3603.4
3385.5 3205.4 3071.2 3015.6 3156.4 3637.8 4478.4 5606.6 6942.4 8408.1
9861.1 11262.8 12626.1 13983 15904.1 17843.7 18134.9 16851.4 15339.1 13564
11470 9092.2 6803.6 4539.6 2606.5 1043 0
2969.8 3278 3662.2 4031.8 4276.2 4356.2 4268.7 4051.7 3774.4 3510.6
3287.9 3109.5 2982.2 2945.7 3140.1 3712.3 4659.6 5936.1 7483.9 9200.9
10907.6 12557.6 14169.7 15731.4 17776 19624.7 19861.8 18585.7 16831.6 14681.8
12256.9 9650.3 7096.7 4661.8 2675.9 1048.9 0
2969.8 3283.2 3676.1 4051.8 4295.7 4366.9 4257.3 4009.3 3700.3 3417.9
3190.6 3013.6 2893.2 2875.8 3123.8 3786.9 4840.8 6265.7 8025.6 9993.6
11954.1 13852.3 15713.2 17479.6 19647.9 21405.5 21588.6 20320 18324 15799.5
13043.8 10208.5 7389.7 4784 2745.3 1054.7 0
2969.8 3280.9 3686.6 4061.5 4303.1 4368.1 4243.8 3979.5 3654.7 3367.5
3143 2968.6 2851.3 2845.6 3121.3 3825.6 4931 6459.2 8354.3 10459.2
12586.8 14610.7 16615.2 18598.1 20856.8 22522.9 22540 21065.3 18738.3 15841.5
12832.9 9846.1 6806.8 4325.9 2378.3 885.5 0
2969.8 3283.2 3676.1 4051.8 4295.7 4366.9 4257.3 4009.3 3700.3 3417.9
3190.6 3013.6 2893.2 2875.8 3123.8 3786.9 4840.8 6265.7 8025.6 9993.6
11954.1 13852.3 15713.2 17479.6 19647.9 21405.5 21588.6 20320 18324 15799.5
13043.8 10208.5 7389.7 4784 2745.3 1054.7 0
2969.8 3278 3662.2 4031.8 4276.2 4356.2 4268.7 4051.7 3774.4 3510.6
3287.9 3109.5 2982.2 2945.7 3140.1 3712.3 4659.6 5936.1 7483.9 9200.9
10907.6 12557.6 14169.7 15731.4 17776 19624.7 19861.8 18585.7 16831.6 14681.8
12256.9 9650.3 7096.7 4661.8 2675.9 1048.9 0
2969.8 3272.9 3648.4 4011.6 4256.6 4345.5 4280.1 4094 3848.6 3603.4
3385.5 3205.4 3071.2 3015.6 3156.4 3637.8 4478.4 5606.6 6942.4 8408.1
9861.1 11262.8 12626.1 13983 15904.1 17843.7 18134.9 16851.4 15339.1 13564
11470 9092.2 6803.6 4539.6 2606.5 1043 0
2969.8 3262.6 3625.6 3974.3 4212.8 4313.6 4278.9 4140.1 3950.5 3753.2
3567.5 3407.1 3281.3 3213.1 3293.5 3646.7 4322.2 5266 6396.8 7621.4
8846.9 10051.3 11277.8 12621.5 14615.7 16663.3 16634.8 15288.6 13941.6 12470.5
10619.3 8445.5 6315.4 4203.4 2330.3 904.8 0
2969.8 3252.4 3602.8 3937.1 4168.9 4281.7 4277.8 4186.3 4052.4 3903.1
3749.5 3608.9 3491.5 3410.6 3430.7 3655.6 4166.1 4925.5 5851.2 6834.4
7832.6 8839.8 9929.5 11260.1 13327.3 15483 15134.9 13725.8 12544 11377.1
9768.6 7798.8 5827 3867.2 2054.1 766.7 0
2969.8 3235.2 3560.8 3875.2 4096.3 4216.3 4236.5 4185.6 4106.5 4015.2
3919.7 3834.3 3769.1 3724.6 3757.9 3953 4387.3 5052.9 5907.5 6845.7
7830.7 8895.4 10145.9 11694 13866.3 15543.9 14902.2 13616.7 12495.2 11342.1
9638.8 7613 5596.1 3609.2 1834.7 644.3 0
2969.8 3218 3518.8 3813.3 4023.7 4150.6 4195.4 4184.8 4160.6 4127.4
4090 4059.8 4046.7 4038.7 4085.2 4250.4 4608.5 5180.4 5963.7 6857.1
7828.8 8950.9 10362.3 12128.1 14405.3 15604.6 14669.4 13507.6 12446.4 11307
9509 7427.3 5365.2 3351.3 1615.4 521.9 0
2969.8 3205.8 3476.4 3744.6 3942.3 4062.5 4119.4 4133.4 4142.6 4150.8
4164.1 4192.3 4244.1 4309 4416 4639.7 5031.9 5600.4 6341.1 7224.3
8282.1 9499.9 10904.7 12423.6 13946.4 14351 13492.8 12388.5 11229.1 9910.1
8063.3 6077.7 4229.9 2575 1203.4 383.5 0
2969.8 3193.7 3434.2 3675.7 3860.9 3974.3 4043.3 4082 4124.7 4174.3
4238.1 4324.7 4441.6 4579.4 4747 5029 5455.2 6020.5 6718.5 7591.4
8735.5 10048.9 11447.2 12719 13487.6 13097.3 12316.1 11269.4 10011.9 8513.3
6617.6 4728.2 3094.6 1798.8 791.4 245 0
2969.8 3169.2 3380 3586.4 3748 3850.2 3913.9 3950.8 3988.5 4035.1
4101.6 4194.6 4315.7 4454.9 4627.8 4877 5233.7 5700.7 6287.1 6984.3
7820.3 8698.5 9477.1 10028.9 10166.7 9586.1 8764.6 7786.9 6720.2 5563.7
4238 2966.2 1911.1 1106.1 497.5 163 0
2969.8 3144.7 3325.9 3497.2 3635.1 3726.2 3784.6 3819.7 3852 3895.7
3965.2 4064.4 4190 4330.4 4508.4 4725 5012.1 5380.9 5855.8 6377.1
6905 7348.1 7507.1 7338.7 6845.7 6074.9 5213.1 4304.5 3428.5 2614.2
1858.4 1204.3 727.6 413.4 203.8 80.9 0
2969.8 3118.6 3271.9 3414.7 3526 3602.7 3650.6 3673.5 3691.4 3715.5
3759.3 3827.7 3916.2 4008.6 4113.9 4231.9 4381.6 4577.5 4835.3 5109.9
5364.7 5530.2 5493.7 5237.1 4759.5 4113.7 3454.8 2809.3 2211.9 1691
1227.3 831.7 535.8 329.6 176.2 73 0
2969.8 3092.6 3218 3332.2 3417.1 3479.2 3516.5 3527.3 3530.7 3535.2
3553.2 3590.9 3642.4 3686.8 3719.4 3738.8 3751 3774.1 3814.8 3842.7
3824.5 3712.2 3480.3 3135.6 2673.3 2152.5 1696.6 1314.2 995.4 767.9
596.2 459 344.2 245.9 148.7 65.2 0
2969.8 3066.4 3163.6 3251.8 3319.5 3364.1 3384 3373.4 3344.2 3308.5
3273.1 3249.5 3238.5 3224.8 3199.1 3155 3094.2 3031.5 2973.3 2925.2
2872.8 2784.2 2637.5 2430.5 2161.8 1840.2 1550.9 1272.8 1007.3 803.5
628.6 481 353.3 247.5 147.9 64.4 0
2969.8 3040.2 3109.4 3171.5 3221.9 3249 3251.5 3219.6 3157.8 3081.7
2993.1 2908.2 2834.4 2762.6 2678.9 2571.1 2437.6 2289.2 2131.9 2007.7
1921.1 1856.4 1794.6 1725.3 1650.4 1528 1405.1 1231.3 1019 839.3
661 503.1 362.4 249.3 147 63.6 0
2969.8 3015.1 3058.7 3100.7 3138.2 3154.3 3141.9 3087.7 2994.4 2884.9
2762.6 2650.8 2557.4 2476.8 2397.6 2304.4 2193.1 2070.4 1940 1836.9
1768.4 1723.3 1690.6 1651.8 1592.6 1489.6 1387 1241.5 1066 905.9
735.5 575.5 423.7 294.5 180.1 77 0
2969.8 2990.1 3007.9 3029.9 3054.3 3059.6 3032.2 2955.9 2831 2688.1
2532.2 2393.4 2280.3 2190.9 2116.2 2037.6 1948.7 1851.6 1748.1 1666.1
1615.7 1590.3 1586.5 1578.3 1534.8 1451.3 1368.9 1251.5 1112.8 972.3
810 647.9 484.9 339.6 213.1 90.6 0
2969.8 2965.8 2960.1 2964.6 2973.8 2974.9 2938.4 2845.6 2702.5 2541.9
2382.3 2257 2165.8 2098.6 2039.3 1970.4 1887.7 1795.4 1691.2 1592.6
1519.1 1479.2 1483.2 1487.2 1474.6 1443.9 1369.8 1249 1112.8 983.5
861.5 732.8 586.3 426.2 277.5 117.4 0
2969.8 2938.8 2912.8 2903.4 2908 2913.7 2889.4 2815.4 2694.6 2557.5
2424.5 2308.2 2206 2116.4 2031.9 1943.2 1846.1 1743 1640.4 1548.9
1468.4 1408.3 1376.4 1357.3 1339.2 1318.3 1274.1 1195.2 1095.1 983.7
857.2 730.5 586 431 283.8 125.4 0
2969.8 2916.9 2871.5 2848.5 2850.1 2866.3 2866.8 2823.7 2733.3 2614.8
2490.6 2372.1 2256.6 2146.4 2040.1 1934.1 1825.5 1715.7 1613.8 1526.6
1448.5 1388.7 1345.4 1312.1 1280.8 1245.1 1196.3 1130.5 1049.1 952.1
832.9 711 569.7 423 275.2 121.9 0
2969.8 2895.1 2830.2 2793.7 2792.2 2819.1 2844.2 2831.9 2772.1 2672.1
2556.7 2435.9 2307.4 2176.4 2048.4 1925 1804.9 1688.3 1587.2 1504.3
1428.8 1369.2 1314.5 1267 1222.2 1172.1 1118.5 1065.7 1003.1 920.6
808.5 691.5 553.3 415 266.7 118.5 0
2969.8 2875.4 2795.5 2748.1 2746.6 2788.8 2848.3 2881.6 2858.3 2770.6
2645.2 2508.7 2367.8 2224.6 2085.2 1951.4 1823.9 1703.8 1600.2 1516.6
1448 1398 1355.4 1311 1260.8 1196.6 1128 1062.8 992.8 905.5
794.2 676.9 541.1 406.4 257 116.7 0
2969.8 2855.8 2761 2702.5 2701.1 2758.7 2852.4 2931.3 2944.7 2869.3
2733.9 2581.4 2428.2 2272.9 2121.9 1977.8 1842.9 1719.4 1613.4 1528.8
1467.2 1426.8 1396.2 1355 1299.4 1221.1 1137.3 1059.8 982.6 890.6
779.7 662.3 528.8 397.7 247.3 114.9 0
2969.8 2838.6 2730.5 2664.1 2659.7 2726.1 2844 2957.7 3000 2941.2
2804.6 2638.2 2475.3 2318 2166.6 2022.3 1886 1760.2 1652.2 1566.7
1503 1459.6 1431.6 1396.5 1347 1276.6 1196.8 1114.7 1030.9 928.7
808 685.3 547.9 396.1 239.1 114.5 0
2969.8 2821.4 2699.9 2625.6 2618.2 2693.8 2835.5 2984 3055.2 3013.1
2875.4 2694.9 2522.5 2363.3 2211.4 2067 1929.1 1801.1 1690.9 1604.5
1538.7 1492.3 1466.9 1437.9 1394.6 1332.2 1256.4 1169.8 1079.2 966.6
836.2 708.3 566.9 394.5 230.8 114.2 0
2969.8 2804.1 2672.2 2591.7 2580 2654.2 2801.2 2956.3 3042.5 3020.8
2901.9 2724.3 2546.4 2389.8 2243.3 2106.4 1974.5 1850.1 1741.8 1654.7
1583.6 1534.1 1503.6 1474.2 1431.4 1371.5 1294 1205.5 1110 994.4
861.4 729.9 585.2 388.1 213.1 100.7 0
2969.8 2786.9 2644.4 2557.8 2541.9 2614.8 2766.9 2928.7 3029.6 3028.5
2928.2 2753.8 2570.3 2416.5 2275.2 2145.8 2019.9 1899.1 1792.6 1704.8
1628.5 1576.1 1540.2 1510.5 1468.4 1410.8 1331.6 1241 1140.7 1022.2
886.6 751.6 603.4 381.8 195.4 87.2 0
2969.8 2773.5 2623.1 2532.4 2511.5 2576 2711.8 2855.7 2946.1 2948.7
2862.8 2707.2 2534.9 2383.9 2251.9 2135.1 2022.5 1912.2 1811.4 1726.5
1656.3 1609 1575 1545.7 1503.7 1443.2 1360.1 1265.6 1163 1044
906.4 772.4 619.3 415.5 227 100.4 0
2969.8 2760.1 2601.7 2507.1 2481.1 2537.3 2656.6 2782.7 2862.7 2868.9
2797.5 2660.7 2499.4 2351.2 2228.8 2124.4 2025.1 1925.3 1830.2 1748.1
1684.1 1641.9 1610 1580.8 1539 1475.5 1388.6 1290.2 1185.2 1065.7
926.3 793.2 635 449.2 258.7 113.7 0
2969.8 2749.3 2586.8 2489.3 2461.3 2511.7 2617.6 2725.2 2792.2 2796.4
2733 2610.7 2463.6 2322.6 2202.4 2100.2 2004.4 1907.9 1814.5 1737.2
1683.4 1647.8 1618.2 1589.2 1548.1 1484.3 1397.6 1299 1193.6 1075.8
936.7 803 648 471.3 286 124.8 0
2969.8 2738.4 2571.8 2471.5 2441.2 2486 2578.7 2667.8 2721.9 2723.8
2668.7 2560.7 2427.6 2294 2176 2075.8 1983.8 1890.6 1798.8 1726.3
1682.9 1653.8 1626.4 1597.5 1557.3 1493.1 1406.5 1307.7 1202 1085.8
947.2 812.8 661 493.4 313.4 135.8 0
2969.8 2730 2561.2 2459.4 2429.7 2473.1 2560.8 2641.3 2688.1 2688.2
2637.7 2539.9 2417 2287 2165.5 2056.5 1955.8 1855.8 1759.1 1690.9
1654.7 1630.8 1606.4 1577.2 1537.4 1475.2 1389.3 1291.8 1189.2 1075.1
942 805.5 657.8 492.1 311.1 133.1 0
2969.8 2721.6 2550.6 2447.3 2418.2 2460.4 2543 2614.8 2654.1 2652.4
2606.8 2519.1 2406.2 2280.1 2155 2037.4 1928 1821.1 1719.4 1655.6
1626.4 1607.7 1586.3 1556.9 1517.7 1457.3 1372.1 1276.1 1176.3 1064.4
936.7 797.9 654.7 490.6 308.8 130.1 0
2969.8 2713.8 2542.5 2440 2412.1 2455.1 2536.2 2606.1 2643.3 2640.4
2595.5 2513.9 2406.2 2281 2152.7 2027.2 1909 1793.6 1687.2 1625.7
1598.8 1583 1564.7 1535.5 1495.6 1434.1 1349.5 1255.1 1156.2 1045.2
920.7 781.8 632.9 472.2 294.5 122.8 0
2969.8 2706 2534.4 2432.8 2405.9 2449.9 2529.3 2597.4 2632.5 2628.5
2584.4 2508.8 2406.2 2282 2150.4 2017.1 1890.4 1766.1 1654.9 1596
1571.3 1558.4 1543 1513.9 1473.5 1410.8 1327.1 1234.2 1136.2 1026.2
904.6 765.6 611 453.8 280.1 115.3 0
2969.8 2696.3 2526.5 2427.3 2403.4 2449 2528.8 2596 2629 2623.3
2577.8 2507.1 2408 2283.7 2149.3 2011.4 1879.2 1748.1 1634.2 1576.1
1552.1 1540.7 1527.1 1497.4 1456.4 1390.3 1309.4 1218.2 1117.9 1008.5
887.7 752.1 585.7 437.6 265.5 108.3 0
2969.8 2706 2534.4 2432.8 2405.9 2449.9 2529.3 2597.4 2632.5 2628.5
2584.4 2508.8 2406.2 2282 2150.4 2017.1 1890.4 1766.1 1654.9 1596
1571.3 1558.4 1543 1513.9 1473.5 1410.8 1327.1 1234.2 1136.2 1026.2
904.6 765.6 611 453.8 280.1 115.3 0
2969.8 2713.8 2542.5 2440 2412.1 2455.1 2536.2 2606.1 2643.3 2640.4
2595.5 2513.9 2406.2 2281 2152.7 2027.2 1909 1793.6 1687.2 1625.7
1598.8 1583 1564.7 1535.5 1495.6 1434.1 1349.5 1255.1 1156.2 1045.2
920.7 781.8 632.9 472.2 294.5 122.8 0
2969.8 2721.6 2550.6 2447.3 2418.2 2460.4 2543 2614.8 2654.1 2652.4
2606.8 2519.1 2406.2 2280.1 2155 2037.4 1928 1821.1 1719.4 1655.6
1626.4 1607.7 1586.3 1556.9 1517.7 1457.3 1372.1 1276.1 1176.3 1064.4
936.7 797.9 654.7 490.6 308.8 130.1 0
2969.8 2730 2561.2 2459.4 2429.7 2473.1 2560.8 2641.3 2688.1 2688.2
2637.7 2539.9 2417 2287 2165.5 2056.5 1955.8 1855.8 1759.1 1690.9
1654.7 1630.8 1606.4 1577.2 1537.4 1475.2 1389.3 1291.8 1189.2 1075.1
942 805.5 657.8 492.1 311.1 133.1 0
2969.8 2738.4 2571.8 2471.5 2441.2 2486 2578.7 2667.8 2721.9 2723.8
2668.7 2560.7 2427.6 2294 2176 2075.8 1983.8 1890.6 1798.8 1726.3
1682.9 1653.8 1626.4 1597.5 1557.3 1493.1 1406.5 1307.7 1202 1085.8
947.2 812.8 661 493.4 313.4 135.8 0
2969.8 2749.3 2586.8 2489.3 2461.3 2511.7 2617.6 2725.2 2792.2 2796.4
2733 2610.7 2463.6 2322.6 2202.4 2100.2 2004.4 1907.9 1814.5 1737.2
1683.4 1647.8 1618.2 1589.2 1548.1 1484.3 1397.6 1299 1193.6 1075.8
936.7 803 648 471.3 286 124.8 0
2969.8 2760.1 2601.7 2507.1 2481.1 2537.3 2656.6 2782.7 2862.7 2868.9
2797.5 2660.7 2499.4 2351.2 2228.8 2124.4 2025.1 1925.3 1830.2 1748.1
1684.1 1641.9 1610 1580.8 1539 1475.5 1388.6 1290.2 1185.2 1065.7
926.3 793.2 635 449.2 258.7 113.7 0
2969.8 2773.5 2623.1 2532.4 2511.5 2576 2711.8 2855.7 2946.1 2948.7
2862.8 2707.2 2534.9 2383.9 2251.9 2135.1 2022.5 1912.2 1811.4 1726.5
1656.3 1609 1575 1545.7 1503.7 1443.2 1360.1 1265.6 1163 1044
906.4 772.4 619.3 415.5 227 100.4 0
2969.8 2786.9 2644.4 2557.8 2541.9 2614.8 2766.9 2928.7 3029.6 3028.5
2928.2 2753.8 2570.3 2416.5 2275.2 2145.8 2019.9 1899.1 1792.6 1704.8
1628.5 1576.1 1540.2 1510.5 1468.4 1410.8 1331.6 1241 1140.7 1022.2
886.6 751.6 603.4 381.8 195.4 87.2 0
2969.8 2804.1 2672.2 2591.7 2580 2654.2 2801.2 2956.3 3042.5 3020.8
2901.9 2724.3 2546.4 2389.8 2243.3 2106.4 1974.5 1850.1 1741.8 1654.7
1583.6 1534.1 1503.6 1474.2 1431.4 1371.5 1294 1205.5 1110 994.4
861.4 729.9 585.2 388.1 213.1 100.7 0
2969.8 2821.4 2699.9 2625.6 2618.2 2693.8 2835.5 2984 3055.2 3013.1
2875.4 2694.9 2522.5 2363.3 2211.4 2067 1929.1 1801.1 1690.9 1604.5
1538.7 1492.3 1466.9 1437.9 1394.6 1332.2 1256.4 1169.8 1079.2 966.6
836.2 708.3 566.9 394.5 230.8 114.2 0
2969.8 2838.6 2730.5 2664.1 2659.7 2726.1 2844 2957.7 3000 2941.2
2804.6 2638.2 2475.3 2318 2166.6 2022.3 1886 1760.2 1652.2 1566.7
1503 1459.6 1431.6 1396.5 1347 1276.6 1196.8 1114.7 1030.9 928.7
808 685.3 547.9 396.1 239.1 114.5 0
2969.8 2855.8 2761 2702.5 2701.1 2758.7 2852.4 2931.3 2944.7 2869.3
2733.9 2581.4 2428.2 2272.9 2121.9 1977.8 1842.9 1719.4 1613.4 1528.8
1467.2 1426.8 1396.2 1355 1299.4 1221.1 1137.3 1059.8 982.6 890.6
779.7 662.3 528.8 397.7 247.3 114.9 0
2969.8 2875.4 2795.5 2748.1 2746.6 2788.8 2848.3 2881.6 2858.3 2770.6
2645.2 2508.7 2367.8 2224.6 2085.2 1951.4 1823.9 1703.8 1600.2 1516.6
1448 1398 1355.4 1311 1260.8 1196.6 1128 1062.8 992.8 905.5
794.2 676.9 541.1 406.4 257 116.7 0
2969.8 2895.1 2830.2 2793.7 2792.2 2819.1 2844.2 2831.9 2772.1 2672.1
2556.7 2435.9 2307.4 2176.4 2048.4 1925 1804.9 1688.3 1587.2 1504.3
1428.8 1369.2 1314.5 1267 1222.2 1172.1 1118.5 1065.7 1003.1 920.6
808.5 691.5 553.3 415 266.7 118.5 0
2969.8 2916.9 2871.5 2848.5 2850.1 2866.3 2866.8 2823.7 2733.3 2614.8
2490.6 2372.1 2256.6 2146.4 2040.1 1934.1 1825.5 1715.7 1613.8 1526.6
1448.5 1388.7 1345.4 1312.1 1280.8 1245.1 1196.3 1130.5 1049.1 952.1
832.9 711 569.7 423 275.2 121.9 0
2969.8 2938.8 2912.8 2903.4 2908 2913.7 2889.4 2815.4 2694.6 2557.5
2424.5 2308.2 2206 2116.4 2031.9 1943.2 1846.1 1743 1640.4 1548.9
1468.4 1408.3 1376.4 1357.3 1339.2 1318.3 1274.1 1195.2 1095.1 983.7
857.2 730.5 586 431 283.8 125.4 0
2969.8 2965.8 2960.1 2964.6 2973.8 2974.9 2938.4 2845.6 2702.5 2541.9
2382.3 2257 2165.8 2098.6 2039.3 1970.4 1887.7 1795.4 1691.2 1592.6
1519.1 1479.2 1483.2 1487.2 1474.6 1443.9 1369.8 1249 1112.8 983.5
861.5 732.8 586.3 426.2 277.5 117.4 0
2969.8 2990.1 3007.9 3029.9 3054.3 3059.6 3032.2 2955.9 2831 2688.1
2532.2 2393.4 2280.3 2190.9 2116.2 2037.6 1948.7 1851.6 1748.1 1666.1
1615.7 1590.3 1586.5 1578.3 1534.8 1451.3 1368.9 1251.5 1112.8 972.3
810 647.9 484.9 339.6 213.1 90.6 0
2969.8 3015.1 3058.7 3100.7 3138.2 3154.3 3141.9 3087.7 2994.4 2884.9
2762.6 2650.8 2557.4 2476.8 2397.6 2304.4 2193.1 2070.4 1940 1836.9
1768.4 1723.3 1690.6 1651.8 1592.6 1489.6 1387 1241.5 1066 905.9
735.5 575.5 423.7 294.5 180.1 77 0
2969.8 3040.2 3109.4 3171.5 3221.9 3249 3251.5 3219.6 3157.8 3081.7
2993.1 2908.2 2834.4 2762.6 2678.9 2571.1 2437.6 2289.2 2131.9 2007.7
1921.1 1856.4 1794.6 1725.3 1650.4 1528 1405.1 1231.3 1019 839.3
661 503.1 362.4 249.3 147 63.6 0
2969.8 3066.4 3163.6 3251.8 3319.5 3364.1 3384 3373.4 3344.2 3308.5
3273.1 3249.5 3238.5 3224.8 3199.1 3155 3094.2 3031.5 2973.3 2925.2
2872.8 2784.2 2637.5 2430.5 2161.8 1840.2 1550.9 1272.8 1007.3 803.5
628.6 481 353.3 247.5 147.9 64.4 0
2969.8 3092.6 3218 3332.2 3417.1 3479.2 3516.5 3527.3 3530.7 3535.2
3553.2 3590.9 3642.4 3686.8 3719.4 3738.8 3751 3774.1 3814.8 3842.7
3824.5 3712.2 3480.3 3135.6 2673.3 2152.5 1696.6 1314.2 995.4 767.9
596.2 459 344.2 245.9 148.7 65.2 0
2969.8 3118.6 3271.9 3414.7 3526 3602.7 3650.6 3673.5 3691.4 3715.5
3759.3 3827.7 3916.2 4008.6 4113.9 4231.9 4381.6 4577.5 4835.3 5109.9
5364.7 5530.2 5493.7 5237.1 4759.5 4113.7 3454.8 2809.3 2211.9 1691
1227.3 831.7 535.8 329.6 176.2 73 0
2969.8 3144.7 3325.9 3497.2 3635.1 3726.2 3784.6 3819.7 3852 3895.7
3965.2 4064.4 4190 4330.4 4508.4 4725 5012.1 5380.9 5855.8 6377.1
6905 7348.1 7507.1 7338.7 6845.7 6074.9 5213.1 4304.5 3428.5 2614.2
1858.4 1204.3 727.6 413.4 203.8 80.9 0
2969.8 3169.2 3380 3586.4 3748 3850.2 3913.9 3950.8 3988.5 4035.1
4101.6 4194.6 4315.7 4454.9 4627.8 4877 5233.7 5700.7 6287.1 6984.3
7820.3 8698.5 9477.1 10028.9 10166.7 9586.1 8764.6 7786.9 6720.2 5563.7
4238 2966.2 1911.1 1106.1 497.5 163 0
2969.8 3193.7 3434.2 3675.7 3860.9 3974.3 4043.3 4082 4124.7 4174.3
4238.1 4324.7 4441.6 4579.4 4747 5029 5455.2 6020.5 6718.5 7591.4
8735.5 10048.9 11447.2 12719 13487.6 13097.3 12316.1 11269.4 10011.9 8513.3
6617.6 4728.2 3094.6 1798.8 791.4 245 0
